IESNA:LM-63-2002
[TEST]P1434972
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-850-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21053.1
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3090.7 3095.4 3043.8 2907.8 2823.3 2823.3 2903.1 2987.5 3118.8 3268.9 3583.1 4000.5 4375.7 4699.3 5008.8 5323.1 5613.8 5904.6 
6204.8 6406.4 6486.2 6472.1 6397.1 6139.1 5904.6 5754.5 5627.9 5341.8 4774.3 3419.0 1674.3 712.9 497.1 379.9 286.1 
192.3 98.5 0.0 
3090.7 3095.4 3034.4 2903.1 2818.6 2823.3 2898.4 2982.8 3114.1 3273.6 3569.0 3977.1 4361.6 4694.6 5022.9 5332.4 5642.0 5946.8 
6232.9 6462.7 6565.9 6547.1 6500.2 6195.4 5960.9 5773.3 5623.2 5309.0 4704.0 3419.0 1716.5 717.6 506.5 389.3 295.5 
197.0 98.5 0.0 
3090.7 3076.6 3029.7 2926.5 2846.8 2846.8 2926.5 3025.0 3165.7 3329.8 3615.9 4028.6 4432.0 4825.9 5187.1 5548.2 5932.8 6261.1 
6622.2 6889.5 7025.5 7049.0 7063.0 6917.6 6589.3 6303.3 6092.2 5763.9 5107.3 3742.6 2054.2 877.0 576.9 436.2 328.3 
220.4 117.2 0.0 
3090.7 3095.4 3062.5 2992.2 2926.5 2926.5 3010.9 3132.9 3268.9 3456.5 3705.0 4117.8 4614.9 5060.4 5430.9 5862.4 6270.4 6725.4 
7105.2 7447.6 7644.6 7733.7 7738.4 7733.7 7644.6 7363.2 6959.9 6504.9 5810.8 4446.1 2626.4 1163.1 684.7 511.2 384.6 
267.3 140.7 0.0 
3090.7 3086.0 3081.3 3053.1 3025.0 3029.7 3109.4 3250.1 3414.3 3601.9 3859.8 4230.3 4732.1 5327.8 5787.4 6237.6 6758.2 7245.9 
7696.2 8038.5 8319.9 8545.0 8577.9 8732.6 8859.3 8807.7 8610.7 8202.7 7372.6 5918.7 3967.7 2012.0 956.7 642.5 
459.6 295.5 150.1 0.0 
3090.7 3100.0 3118.8 3146.9 3161.0 3193.8 3264.2 3404.9 3592.5 3836.4 4141.2 4493.0 4933.8 5543.5 6218.8 6800.4 7330.4 7841.6 
8244.9 8554.4 8845.2 9112.5 9182.9 9445.5 9816.0 10074.0 10111.5 9942.6 9464.3 8179.2 5937.4 3512.8 1613.3 825.4 
553.4 333.0 154.8 0.0 
3090.7 3109.4 3161.0 3236.0 3301.7 3386.1 3498.7 3644.1 3841.1 4141.2 4516.4 4924.4 5393.4 5989.0 6669.1 7405.4 8005.7 8423.1 
8662.3 8854.6 9004.7 9150.0 9215.7 9398.6 9694.1 9886.4 9923.9 9464.3 8587.3 7372.6 5646.7 3536.2 1838.5 952.1 
534.7 333.0 136.0 0.0 
3090.7 3109.4 3179.8 3287.6 3409.6 3569.0 3742.6 3944.2 4183.4 4521.1 4929.1 5384.0 5918.7 6594.0 7358.5 8188.6 8765.5 
9117.2 9342.3 9436.1 9487.7 9544.0 9548.7 9689.4 9665.9 9389.2 8704.5 7668.0 6462.7 4891.6 3170.4 1829.1 1106.8 
750.4 553.4 403.3 178.2 0.0 
3090.7 3128.2 3212.6 3339.2 3494.0 3700.4 3920.8 4197.5 4535.2 4943.2 5430.9 5989.0 6678.5 7550.8 8470.0 9267.3 9881.7 
10275.6 10547.6 10721.2 10913.5 11049.5 11068.2 11119.8 10838.4 10144.3 9126.6 7775.9 6129.7 4220.9 2560.7 1641.5 1102.1 
787.9 581.6 422.1 201.7 0.0 
3090.7 3123.5 3212.6 3348.6 3517.4 3728.5 3972.4 4263.1 4605.5 5051.1 5562.3 6153.2 6917.6 7827.5 8803.0 9680.0 10289.7 
10730.6 11040.1 11241.8 11420.0 11480.9 11565.4 11509.1 11190.2 10435.1 9173.5 7621.1 5820.2 3944.2 2424.7 1575.8 1055.2 
741.0 553.4 412.7 220.4 0.0 
3090.7 3123.5 3217.3 3348.6 3517.4 3719.1 3977.1 4277.2 4624.3 5069.8 5585.7 6157.9 6927.0 7766.5 8704.5 9464.3 10055.2 
10369.4 10547.6 10613.3 10599.2 10477.3 10458.5 10252.2 9731.6 8817.1 7597.7 6101.6 4596.1 3071.9 1969.8 1303.8 928.6 
670.7 483.1 379.9 178.2 0.0 
3090.7 3123.5 3226.7 3353.3 3512.8 3719.1 3948.9 4230.3 4568.0 4957.3 5402.8 5942.1 6537.8 7241.2 8019.8 8681.1 9089.1 
9243.8 9192.3 9018.7 8713.9 8324.6 8235.5 7808.7 7124.0 6298.6 5313.7 4150.6 3086.0 2129.2 1491.4 1120.9 844.2 614.4 
440.9 333.0 140.7 0.0 
3090.7 3128.2 3217.3 3339.2 3484.6 3667.5 3873.9 4108.4 4366.3 4661.8 5004.2 5365.3 5754.5 6190.7 6725.4 7128.7 7297.5 
7217.8 6908.3 6429.9 5918.7 5341.8 5191.7 4727.4 4117.8 3419.0 2767.1 2199.6 1725.9 1402.3 1186.6 999.0 806.7 623.8 464.3 
347.1 159.5 0.0 
3090.7 3114.1 3179.8 3273.6 3381.4 3475.2 3564.3 3648.8 3737.9 3836.4 3939.5 4014.6 4066.2 4117.8 4164.7 4188.1 4141.2 3991.1 3672.2 
3273.6 2795.2 2354.3 2269.9 2002.6 1744.7 1547.7 1397.6 1280.4 1186.6 1102.1 1013.0 909.8 787.9 675.3 576.9 464.3 215.7 0.0 
3090.7 3109.4 3151.6 3198.5 3222.0 3226.7 3231.4 3212.6 3189.2 3151.6 3137.6 3151.6 3175.1 3175.1 3170.4 3123.5 3029.7 2874.9 2654.5 
2377.8 2063.6 1758.7 1707.1 1524.2 1355.4 1242.8 1149.0 1078.7 1017.7 961.4 900.5 825.4 731.6 623.8 501.8 370.5 173.5 0.0 
3090.7 3104.7 3118.8 3109.4 3057.8 3010.9 2950.0 2874.9 2842.1 2842.1 2851.5 2846.8 2818.6 2748.3 2663.9 2546.6 2405.9 2237.1 2049.5 
1852.5 1674.3 1519.5 1496.1 1378.8 1256.9 1167.8 1092.8 1017.7 942.7 848.9 773.8 680.0 595.6 497.1 361.1 225.1 131.3 0.0 
3090.7 3081.3 3053.1 2982.8 2903.1 2809.3 2729.5 2706.1 2710.8 2706.1 2687.3 2645.1 2565.4 2452.8 2330.9 2190.2 2044.8 1899.4 1768.1 
1650.9 1528.9 1421.0 1407.0 1360.1 1303.8 1233.5 1158.4 1069.3 975.5 886.4 811.4 736.3 651.9 539.3 384.6 253.3 131.3 0.0 
3090.7 3081.3 3015.6 2912.4 2804.6 2701.4 2663.9 2673.3 2673.3 2645.1 2588.8 2490.4 2373.1 2237.1 2101.1 1974.5 1833.8 1716.5 1613.3 
1477.3 1444.5 1411.7 1402.3 1402.3 1388.2 1331.9 1247.5 1130.3 1045.9 994.3 970.8 938.0 872.3 736.3 506.5 347.1 215.7 0.0 
3090.7 3057.8 2964.0 2828.0 2701.4 2621.7 2621.7 2635.7 2621.7 2574.8 2476.3 2345.0 2209.0 2058.9 1918.2 1791.6 1664.9 1538.3 1411.7 
1378.8 1364.8 1355.4 1355.4 1350.7 1331.9 1266.3 1135.0 1059.9 1027.1 1008.3 970.8 928.6 853.6 726.9 548.7 394.0 276.7 0.0 
3090.7 3053.1 2950.0 2799.9 2654.5 2602.9 2621.7 2626.4 2598.2 2527.9 2401.2 2260.5 2091.7 1936.9 1791.6 1660.2 1533.6 1364.8 1299.1 
1275.7 1280.4 1289.7 1280.4 1256.9 1228.8 1125.6 1031.8 994.3 970.8 952.1 909.8 867.6 773.8 628.5 492.4 384.6 248.6 0.0 
3090.7 3057.8 2935.9 2776.4 2645.1 2598.2 2617.0 2631.0 2593.5 2509.1 2373.1 2213.6 2035.4 1871.3 1725.9 1589.9 1449.2 1294.4 1238.1 
1210.0 1228.8 1233.5 1228.8 1214.7 1153.7 1088.1 1003.6 970.8 956.7 942.7 923.9 928.6 778.5 647.2 464.3 356.4 211.0 0.0 
3090.7 3043.8 2921.8 2767.1 2621.7 2574.8 2602.9 2612.3 2579.5 2490.4 2359.0 2204.3 2021.4 1861.9 1721.2 1585.2 1430.4 1280.4 1233.5 
1205.3 1219.4 1210.0 1210.0 1200.6 1130.3 1083.4 994.3 966.1 952.1 938.0 914.5 905.2 736.3 595.6 473.7 361.1 220.4 0.0 
